Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
AMF 508 F - T-nuts with spring (pat. pend.)
AMF - ANDREAS MAIER Fellbach
...
Clamping bolts, nuts and washer
AMF 508 F - T-nuts with spring (pat. pend.)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
89763
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTNR
D x T-Slot
GR
Test force
P [kN]
A [mm]
E [mm]
F [mm]
H [mm]
K [mm]
L [mm]
Weight
GEW [g]
Customs tariff number
CTN
European Article Number
EAN
Information present
REACH
SVHC-substance over 0,1%
REACH1
Validation date
REACH4
Information RoHs
ROHS
1
2
3
4
5
6
7
8
9
10
89730
M8x12
29
11.7
18
12.5
14
7
31
24
73181692
4020772089733
yes
no
14.06.2023
yes
89755
M8x14
29
13.7
22
13.5
16
8
33
42
73181692
4020772089757
yes
no
14.06.2023
yes
89789
M8x16
29
15.7
25
15.5
18
9
42
63
73181692
4020772089788
yes
no
14.06.2023
yes
89748
M10x12
46
11.7
18
12.5
14
7
31
21
73181692
4020772089740
yes
no
14.06.2023
yes
89763
M10x14
46
13.7
22
13.5
16
8
33
38
73181692
4020772089764
yes
no
14.06.2023
yes
89797
M10x16
46
15.7
25
15.5
18
9
42
60
73181692
4020772089795
yes
no
14.06.2023
yes
89813
M10x18
46
17.7
28
17.5
20
10
43
87
73181692
4020772089818
yes
no
14.06.2023
yes
89771
M12x14
67
13.7
22
13.5
16
8
33
34
73181699
4020772089771
yes
no
14.06.2023
yes
89839
M16x18
128
17.7
28
17.5
20
10
43
70
73181699
4020772089832
yes
no
14.06.2023
yes
89904
M20x22
196
21.7
35
21.5
28
14
56
153
73181699
4020772089900
yes
no
14.06.2023
yes
Tampilkan tampilan terkompresi (10 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
AMF - ANDREAS MAIER Fellbach
- AMF 508 F
Order number
89763
Shorttext
T-nuts with spring (pat. pend.)
Perubahan terakhir
03.12.2025 12:48:40
Unit
Kata kunci
Clamping bolts
Clamping device
Standard
clamping elements
spring
washer
Klasifikasi
By Functionality
BYFUNC_PINCHING Pinching
By Categories
Clamping_Technology Clamping Technology
Standard_Part Standard Part
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-90-90 Screw, nut (other, unspecified)
ETIM 10.0
EC012002 Assortment box fastening material